??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS R090K-NU-ID11-02
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS R090K-NU-ID11-02
VERF
Availability
Available
BC
Order code
BOS02A0
TC
Artikelbezeichnung
BOS R090K-NU-ID11-02
PX
Product view
58433_AB
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
W
Gewicht
0.05700 kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = R090K, Dimension = 10.7 x 32.7 x 19.5 mm, Interface = NPN normally open/normally closed (NO/NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, energetic, Beam characteristic = Divergent, Light type = LED infrared, Light spot size = Ø 70 mm at 500 mm, Range = 0...1000 mm, Connection = Cable, 2.00 m, PVC, Housing material = PC PBT, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.